This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Product Phased Out.
scalable, Loop power supply.
Interface RS232, ReadWin 2000.
Display LCD, Status indication LED.
Housing 45mm, DIN rail 35mm, IP20.
Plug-on screw terminals.
Approval: UL listed, CSA GP.
:: 3x Linearisation table 20-points.
:: Mathematic function.
:: Pump control function.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical information Process transmitter RMA422
Multifunctional 1 - 2 channel top hat DIN rail unit with intrinsically
safe current input and loop power supply, alarm set point monitoring,
mathematics function and 1 - 2 analogue outputs.EN 09/07/201003/03/200501/07/2002Language:
English
Version:
09/07/2010
File size:
1.1 MB
File name:
TI072Ren_0710.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung / Operating Manuals
Process transmitter RMA422
EN 24/09/200813/09/200401/04/2003Language:
English
Version:
24/09/2008
File size:
1.7 MB
File name:
Ba103rc4_0908.pdf
-
-
-
Operating Instruction (BA)
Operating Manuals ReadWin 2000 (GB)
Operating Manuals ReadWin 2000
EN 01/01/201031/10/200820/06/200725/07/2001Language:
English
Version:
01/01/2010
File size:
6.3 MB
File name:
BA137Ren_0110.pdf
-
-
-
Ex Safety Instruction (XA)
ATEX Sicherheitshinweise/ ATEX Safety instructions
Process transmitter RMA422
Sicherheitshinweise für elektrische Betriebsmittel für
explosionsgefährdete Bereiche.
Safety instructions for electrical apparatus certified for use in
explosion-hazardous areas.EN 01/06/200701/11/2001Language:
English
Version:
01/06/2007
File size:
565.5 KB
File name:
Xa003ra3_0607.pdf
-
-
-
Special Documentation (SD)
Levelflex M FMP45, Levelflex M FMP45 + process transmitter RMA422
Safety instructions for steam boiler approval
EN 01/04/201001/09/200901/10/2008Language:
English
Version:
01/04/2010
File size:
2.2 MB
File name:
SD288FEN_0410.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD Levelflex FMP54
Safety instructions for steam boiler approval
Guided level-radar as part of a limiting device for low level water and
high level waterEN 24/05/202425/04/201912/07/201630/07/201415/07/2014Language:
English
Version:
24/05/2024
File size:
491.4 KB
File name:
SD00349FEN_0824-00.pdf
-
-
-
Special Documentation (SD)
Functional safety manual RMA422
Functional safety manual for Process Transmitter RMA422
EN 15/09/201001/12/2005Language:
English
Version:
15/09/2010
File size:
524.3 KB
File name:
SD009Ren_1310.pdf
-
-
-
Miscellaneous
Product family: Contactors/transmitters
Product root: RMA422-
Region: Canada, USA
Approval agency: CSA
Approval number: CSA1135330Language:
English
Version:
17/07/2006
File size:
355.7 KB
File name:
CSA1135330.pdf
-
-
-
Explosion Protection
Product family: Contactors/transmitters
Product root: RMA422-
Region: Europe (ATEX)
Approval agency: PTB
Category: II (1) GD
Protection: [EEx ia] IICEN 24/04/2006Language:
English
Version:
24/04/2006
File size:
1.1 MB
File name:
PTB00ATEX2065.pdf
-