Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Conductive level measurement

Point level detection in conductive liquids

Conductive level measurement
3 Products
Filter

You've viewed 8 of 32 products

Conductive level measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About conductive level measurement

Conductive switches provide simple and safe point level detection in conductive liquids. Liquipoint suites for a wide range of applications. There is no calibration required and there are no moving parts in the tank - long service life, reliable operation with no wear or blockages. Check out the broad range of conductive level devices and click on the button below.

Conductive point level detection with Liquipoint performs well from secure inventories (minimum quantity) applications and avoidance of tank overflow through to two-point and multi-point-control (pump control).

Conductive measurement: Measuring Principle

The resistance between two measuring electrodes changes by the presence or absence of a medium. In single-rod probes, the electrically conductive tank wall serves as a counter electrode.

Benefits

  • Multipoint detection with one process connection
  • Simple instrumentation